Entrance end fitting. Conduit breakouts of 1/2", 3/4", 1", 1 1/4" and 1 1/2" for entry from ceiling or wall. Off White.
Color | Off White |
Fitting Type | Entrance End |
For Use With | Twin-70 Raceway |
Raceway Type | Low Voltage |
Material | PVC |
Mount Method | Screw-On |
Overall Height (In.) | 3.16 |
Overall Height (mm) | 80.3 |
Overall Length (ft.) | 0.46 |
Overall Length (m) | 0.1 |
Overall Width (In.) | 9.22 |
Overall Width (mm) | 234.2 |
Sub Brand | Pan-Way® |
Standards Met | CE Compliant, UL5A Listed, UL Listed 95425, UL Listed E116129 |
Application | To Provide Easy and Economical Solutions for Routing Power and Low Voltage Cable in Independent Channels Along Perimeter Walls, Baseboards or Ceilings. This Raceway is a Perfect Solution for Schools, Hospitals, Offices or Anywhere High Cable Capacity is |
Part Features | Twin-70 entrance end fitting. |
UPC | 07498363116 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3172 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 1.5858 |
Specification Sheets | Twin 70 Raceway: D-SRSP28--WW-ENG | English | |
Part Drawings | Pan-Way T702 Entrance End Fitting: 34866-71 | English | |
Part Drawings | Pan-Way T702 Entrance End Fitting: 34866-71 | English | |
Installation Documents | Pan-Way Entrance End Fitting: RW15B | English | |
Compliances | Pan-Way Twin-70 Surface Raceway: LP-SPEC-T702-2 | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |