discontinued

T702ICAW

Twin-70

Inside corner fitting. Used to join sections of Twin-70 Raceway at inside corners.

Specifications

Fitting Type

Inside Corner

Material

PVC

Overall Width (In.)

7.23

Overall Height (In.)

3.74

Color

Arctic White

CE Compliant

Yes

CE Marking

Yes

Length (In.)

3.74

Material Grade

PVC

Type

Inside Corner

UL Listed

Yes

UL5A Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Product Type

Twin-70

Packaging Details

UPC

07498374978

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1284

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

1.2840

Resources

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Pan-Way Twin-70 Inside Corner Fitting: 34866-89

US English

Specification Sheets

Twin 70 Raceway: D-SRSP28--WW-ENG

US English

Part Drawings

Pan-Way Twin-70 Inside Corner Fitting: 34866-89

US English

Related Products