Inside corner fitting. Used to join sections of Twin-70 raceway at inside corners. Off White.
Color | Off White |
Fitting Type | Inside Corner |
For Use With | T-70 |
Raceway Type | Low Voltage |
Material | ABS/Polycarbonate |
Mount Method | Snap-On |
Overall Height (In.) | 7.23 |
Overall Height (mm) | 183.6 |
Overall Length (ft.) | 0.25 |
Overall Length (m) | 0.1 |
Overall Width (In.) | 3 |
Overall Width (mm) | 76.2 |
Sub Brand | Pan-Way® |
Standards Met | CE Compliant, UL5A Listed, UL Listed 95425, UL Listed E116129 |
Application | To Provide Easy and Economical Solutions for Routing Power and Low Voltage Cable in Independent Channels Along Perimeter Walls, Baseboards or Ceilings. This Raceway is a Perfect Solution for Schools, Hospitals, Offices or Anywhere High Cable Capacity is |
Part Features | Twin-70 inside corner fitting. |
UPC | 07498363072 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1320 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.3201 |
Specification Sheets | Twin 70 Raceway: D-SRSP28--WW-ENG | English | |
Part Drawings | Pan-Way Twin-70 Inside Corner Fitting: 34866-89 | English | |
Part Drawings | Pan-Way Twin-70 Inside Corner Fitting: 34866-89 | English | |
Installation Documents | Pan-Way® Twin-70 Unassembled Sample Kit Installation Instructions RW26A | English | |
Installation Documents | Pan-Way® Twin-70 Transition Fitting Installation Instructions RW12C | English | |
Installation Documents | Pan-Way® Twin-70 Combination Faceplate Installation Instructions RW84A | English | |
Installation Documents | Pan-Way® T702 Raceway Installation Instructions RW05C | English | |
Compliances | Industry-Standard-Compliances - TWIN702-r2-200 | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |