T702OCAW

Outside Corner Fitting

Outside corner fitting. Used to join sections of Twin-70 Raceway at outside corners.

Specifications

Color

Arctic White

CE Compliant

Yes

Height (In.)

4.80

Length (In.)

4.80

Material

PVC

Type

Outside Corner

Width (In.)

7.21

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498374979

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1594

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

1.5944

Resources

Specification Sheets

Twin 70 Raceway: D-SRSP28--WW-ENG

US English

Line Cards

Surface Raceway Line Card

US English

Related Products