T702RAAW

Twin-70

Right angle fitting. Used to join sections of Twin-70 Raceway at 90° flat junctions.

Specifications

Product Type

Twin-70

Color

Arctic White

CE Compliant

Yes

CE Marking

Yes

Fitting Type

Right Angle

Height (In.)

1.87

Length (In.)

8.48

Material

PVC

Material Grade

PVC

Type

Right Angle

UL Listed

Yes

UL5A Listed

Yes

Width (In.)

8.48

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498374980

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1594

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

1.5944

Resources

Line Cards

Surface Raceway Line Card

US English

Part Drawings

T702-Right-Angle-Fitting

US English

Specification Sheets

Twin 70 Raceway: D-SRSP28--WW-ENG

US English

Related Products