obsolete

T702RAIG

Twin-70

Right angle fitting. Used to join sections of Twin-70 raceway at 90° flat junctions.

Specifications

Fitting Type

Right Angle

Material

PVC

Overall Width (In.)

8.48

Overall Height (In.)

1.87

Color

International Gray

CE Compliant

Yes

CE Marking

Yes

Length (In.)

8.48

Material Grade

PVC

Type

Right Angle

UL Listed

Yes

UL5A Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Product Type

Twin-70

Packaging Details

UPC

07498363089

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1544

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

1.5436

Resources

Line Cards

Surface Raceway Line Card

US English

Part Drawings

T702-Right-Angle-Fitting

US English

Specification Sheets

Twin 70 Raceway: D-SRSP28--WW-ENG

US English

Related Products