obsolete

T702TAW

Twin-70

Tee fitting. Used to join sections of Twin-70 Raceway at tee intersections.

Specifications

Fitting Type

Tee

Material

PVC

Overall Height (In.)

1.77

Color

Arctic White

CE Compliant

Yes

CE Marking

Yes

Length (In.)

9.91

Material Grade

PVC

Type

Tee

UL Listed

Yes

UL5A Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Product Type

Twin-70

Packaging Details

UPC

07498374984

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2556

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

1.2778

Resources

Installation Documents

Twin 70 tee fitting

US English

Line Cards

Surface Raceway Line Card

US English

Part Drawings

T702-Tee-Fitting

US English

Specification Sheets

Twin 70 Raceway: D-SRSP28--WW-ENG

US English

Related Products