globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Transition fitting. Used to transition to T-70 Raceway.

c warning e
Discontinued
No Replacement
Discontinued

Specifications

Product Type Faceplate
Color Arctic White
Fitting Type Transition
For Use With T-70 Raceway. TIA/EIA Compliment Bend Radius
Raceway Type Low Voltage
Material PVC
Mount Method Snap-On
Overall Height (In.) 1.77
Overall Height (mm) 45
Overall Length (ft.) 0.6
Overall Length (m) 0.2
Overall Width (In.) 7.84
Overall Width (mm) 199.1
Sub Brand Pan-Way®
Standards Met CE Compliant, UL5A Listed, UL Listed 95425, UL Listed E116129
Application To provide easy and economical solutions for routing power and low voltage cable in independent channels along perimeter walls, baseboards or ceilings. This raceway is a perfect solution for schools, hospitals, offices or anywhere high cable capacity is

Packaging Detail

UPC 07498374982
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.2592
Std. Ctn. Qty. 5
Std. Ctn. Volume (cf) 1.2960

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}