BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>
No Results Found

Transition fitting. Used to transition to any LD Profile or T-45 Raceway.

{{ pdp.obsoleteProductStatement }}
Discontinued

Specifications

Color Arctic White
Fitting Type Transition
For Use With T702TRI
Raceway Type Low Voltage
Material PVC
Mount Method Snap-On
Overall Height (In.) 1.77
Overall Height (mm) 45
Overall Length (ft.) 0.6
Overall Length (m) 0.2
Overall Width (In.) 7.88
Overall Width (mm) 200.2
Standards Met CE Compliant, UL5A Listed, UL Listed 95425, UL Listed E116129
Application To provide easy and economical solutions for routing power and low voltage cable in independent channels along perimeter walls, baseboards or ceilings. This raceway is a perfect solution for schools, hospitals, offices or anywhere high cable capacity is
Pricing Category 1 SR
Pricing Category 2 SR5

Packaging Detail

UPC 07498374983
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.1429
Std. Ctn. Qty. 5
Std. Ctn. Volume (cf) 0.7146

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Specification Sheets Twin 70 Raceway: D-SRSP28--WW-ENG English
Part Drawings Part-Drawing-PDF - T702TRL-200 English
Line Cards Surface Raceway Line Card English