T702TRLEI

Twin-70

Transition fitting. Used to transition to any LD profile or T-45 raceway, Electric Ivory.

Specifications

Fitting Type

Transition Fitting

Material

PVC

Overall Height (In.)

1.77

Color

Electric Ivory

CSA 22.2 No.62-93

Yes

CSA Certified

Yes

UL Listed

Yes

UL5A Listed

Yes

CE Compliant

Yes

CE Marking

Yes

Length (In.)

7.56

Material Grade

PVC

Type

Transition to LD

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Product Type

Twin-70

Packaging Details

UPC

07498370786

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1873

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

0.9363

Resources

Installation-Instructions

T702-Raceway

US English

Part Drawings

T702-Transition-Fitting-to-LD-Profile--Raceway

US English

Part Drawings

Twin-70 Raceway Transition Fitting to LD Profile Raceway

US English

Specification Sheets

Twin 70 Raceway: D-SRSP28--WW-ENG

US English

Line Cards

Surface Raceway Line Card

US English

Related Products