Transition fitting. Used to transition to any LD profile or T-45 raceway, White.
Color | Off White |
Fitting Type | Transition Fitting |
For Use With | T-70 |
Material | PVC |
Overall Height (In.) | 1.77 |
Sub Brand | Pan-Way® |
Standards Met | CE Compliant,RoHS Compliant |
UPC | 07498370788 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1435 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.7174 |
Specification Sheets | Twin 70 Raceway: D-SRSP28--WW-ENG | English | |
Part Drawings | Part-Drawing-PDF - T702TRL-200 | English | |
Part Drawings | Part Drawing - DWG - T702TRL_34866-92 | English | |
Installation Documents | Pan-Way® T702 Raceway Installation Instructions RW05C | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |