T-70 base in 2 or 3 meter length. Supplied with pre-punched mounting holes every 203 mm.
Color | Arctic White |
Fitting Type | Channel |
For Use With | T-70 Raceway |
Raceway Type | Low Voltage |
Material | PVC |
Mount Method | Screw-On |
Overall Height (In.) | 1.77 |
Overall Height (mm) | 45 |
Overall Length (ft.) | 6.57 |
Overall Length (m) | 2 |
Overall Width (In.) | 4.07 |
Overall Width (mm) | 103.4 |
Internal Area (in²) | 5.15 |
Internal Area (mm²) | 3322.57 |
Sub Brand | Pan-Way® |
Standards Met | CE Compliant, UL5A Listed, UL Listed , RoHS Compliant. |
Application | Provides Solutions for Routing Low Voltage, Fiber Optic and/or Power Cabling Along Perimeter Walls |
UPC | 07498373611 |
Std. Pkg. Qty. | 2 |
Std. Pkg. Volume (cf) | 0.2878 |
Std. Ctn. Qty. | 20 |
Std. Ctn. Volume (cf) | 2.8781 |
Part Drawings | Part-Drawing-PDF - T70B-200 | English | |
Installation Documents | T-70 Surface Raceway: RW55B-ENG | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |