T70BAW3

Raceway Base

T-70 base in 2 or 3 meter length. Supplied with pre-punched mounting holes every 203 mm.

Specifications

Material

PVC

Color

Arctic White

Length (m)

3.0

CE Compliant

Yes

Height (In.)

1.77

Length (In.)

118.10

Length (ft.)

10.00

Length ft. (m)

10.00 (3.0)

Width (In.)

4.07

RoHS Compliancy Status

Compliant

Min. Order Qty.

18

Packaging Details

UPC

07498375528

Std. Pkg. Qty.

3

Std. Pkg. Volume (cf)

0.5566

Std. Ctn. Qty.

18

Std. Ctn. Volume (cf)

3.3394

Resources

Specification Sheets

T70 Raceway: D-SRSP22--WW-ENG

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Installation Documents

T-70 Surface Raceway: RW55B-ENG

US English

Part Drawings

T70-Base

US English

Line Cards

Surface Raceway Line Card

US English

Related Products