T70BBL2

T-70

T-70 raceway base in 2m lengths. Supplied with pre-punched mounting holes.

Specifications

Fitting Type

Channel

Material

PVC

Overall Width (In.)

4.07

Overall Height (In.)

1.77

Color

Black

CSA 22.2 No.62-93

NA

CE Compliant

Yes

Material Grade

PVC

UL Listed

Yes

UL5A Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

20

Product Type

T-70

Packaging Details

UPC

07498311085

Std. Pkg. Qty.

2

Std. Pkg. Volume (cf)

0.2779

Std. Ctn. Qty.

20

Std. Ctn. Volume (cf)

2.7789

Related Products