T70BCBL-X

Power Rated Fittings

Base coupler fitting. Used to join sections of T-70 raceway base together. Black.

Specifications

Color

Black

CE Compliant

Yes

Height (In.)

1.85

Length (In.)

1.50

Material

PVC

Type

Base Coupler

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498311091

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.1657

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

T70 Raceway: D-SRSP22--WW-ENG

US English

Line Cards

Surface Raceway Line Card

US English

Part Drawings

T70-Base-Coupler-Fittings

US English

Installation Documents

T-70 Surface Raceway: RW55B-ENG

US English

Related Products