T70BCIG-X

Power Rated Fittings

Base coupler fitting. Used to join sections of T-70 raceway base together. International Gray.

Specifications

Color

International Gray

Height (In.)

1.85

Length (In.)

1.50

Width (In.)

2.12

CE Compliant

Yes

Material

PVC

Type

Base Coupler

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498363101

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.1683

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

T70-Base-Coupler-Fittings

US English

Specification Sheets

T70 Raceway: D-SRSP22--WW-ENG

US English

Installation Documents

T-70 Surface Raceway: RW55B-ENG

US English

Line Cards

Surface Raceway Line Card

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Related Products