T70BCWH-X

T-70

Base coupler fitting. Used to join sections of T-70 raceway base together. White.

Specifications

Fitting Type

Coupler

Material

PVC

Overall Width (In.)

2.12

Overall Height (In.)

1.85

Color

Off-White

CSA 22.2 No.62-93

Yes

CSA Certified

Yes

UL Listed

Yes

UL5A Listed

Yes

Length (In.)

1.5

CE Compliant

Yes

Material Grade

PVC

Type

Base Coupler

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Product Type

T-70

Packaging Details

UPC

07498363102

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.1755

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

T70 Raceway: D-SRSP22--WW-ENG

US English

Installation Documents

T-70 Surface Raceway: RW55B-ENG

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Part Drawings

T70-Base-Coupler-Fittings

US English

Part Drawings

T-70 Raceway Base Coupler Fittings

US English

Line Cards

Surface Raceway Line Card

US English

Related Products