The T-70 raceway Base provides solutions for routing low voltage, fiber optic, and/or power cabling along perimeter walls. The T-70 raceway is supplied with pre-punched mounting holes and is tamper resistant. It is 10 ft and Electric Ivory.
Product Type | Surface Raceway Channel |
Color | Electric Ivory |
Fitting Type | Channel |
For Use With | T-70 Cover |
Raceway Type | Low Voltage |
Material | PVC |
Mount Method | Screw-On |
Overall Height (In.) | 1.77 |
Overall Height (mm) | 45 |
Overall Length (ft.) | 10 |
Overall Length (m) | 3 |
Overall Width (In.) | 4.07 |
Overall Width (mm) | 103.4 |
Internal Area (in²) | 5.15 |
Internal Area (mm²) | 3322.57 |
Sub Brand | Pan-Way® |
Standards Met | CE Compliant, UL5A Listed, UL Listed 95425, UL Listed E116129 |
Application | Provides Solutions for Routing Low Voltage, Fiber Optic and/or Power Cabling Along Perimeter Walls.T-70 Features the Workstation Outlet Center ™ Offset Box, Which Provides an Offset Solution to Maximize Channel Capacity and Outlet Density. |
Part Features | T-70 raceway base, 10 ft. length. Overall raceway dimension (T-70 base and cover): 4.07 x 1.77 (103.3mm x 45.0mm) Supplied with pre-punched mounting holes. Compatible with Pan-Way Classic Style snap-on faceplates or NEMA standard 70mm faceplates. Transitions to Panduit T-45 and LD profile raceway. |
UPC | 07498370745 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.5249 |
Std. Ctn. Qty. | 60 |
Std. Ctn. Volume (cf) | 3.1495 |
Specification Sheets | Pan-Way® T-70 Surface Raceway System Specificaion Sheet FRSP34 | English | |
Videos | Surface Raceway - Video 16:9 | English | |
Part Drawings | T-70 Base Part Drawing - PDF | English | |
Part Drawings | T-70 Base Part Drawing - DWG | English | |
Part Drawings | T-70 Base Part Drawing - DXF | English | |
Installation Documents | T-70 Surface Raceway: RW55B-ENG | English | |
Brochures | Canaleta de Superficie Pan-Way ® Folleto SRLC02 | Spanish (Español) | |
Compliances | Industry-Standard-Compliances - T70SPEC | English | |
Cross References | Raceway Cable Fill Calculator | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English | |
Selection Guides | Non-Metallic Surface Raceway Quick Reference Guide SRSG03--WW-ENG | English |