T70CCAW-X

Raceway Fittings

T-70 cover coupler fitting: Joins cover sections of T-70, Twin-70, and TG-70. raceway cover together.

Specifications

Color

Arctic White

CE Compliant

Yes

Fitting Type

Cover Coupler

Height (In.)

0.44

Length (In.)

0.44

Material

PVC

Type

Cover Coupler

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498374963

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0226

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.2259

Resources

Installation Documents

T-70 Surface Raceway: RW55B-ENG

US English

Line Cards

Surface Raceway Line Card

US English

Specification Sheets

TG70 Raceway: D-SRSP31--WW-ENG

US English

Part Drawings

T70-Cover-Coupler-Fittings

US English

Related Products