T70CCWH-X

Power Rated Fittings

T-70 cover coupler fitting: Joins cover sections of T-70, Twin-70, and TG-70. raceway cover together, White.

Specifications

Color

White

CSA 22.2 No.62-93

Yes

CSA Certified

Yes

UL5A Listed

Yes

Length (In.)

0.44

Width (In.)

2.76

Fitting Type

Cover Coupler

CE Compliant

Yes

Height (In.)

0.44

Material

PVC

Type

Cover Coupler

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498363110

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0245

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.2446

Resources

Installation-Instructions

T-70-Raceway-System

US English

Specification Sheets

T70 Raceway: D-SRSP22--WW-ENG

US English

Installation Documents

T-70 Surface Raceway: RW55B-ENG

US English

Line Cards

Surface Raceway Line Card

US English

Installation-Instructions

T702-Raceway

US English

Part Drawings

T-70 Raceway Cover Coupler Fittings

US English

Part Drawings

T70-Cover-Coupler-Fittings

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Related Products