The T-70 Power Rated Raceway Cover is designed to snap on to the base to create a tamper resistant cable routing solution along perimeter walls. It is 6 ft and Electric Ivory
Product Type | Surface Raceway Channel |
Color | Electric Ivory |
Fitting Type | Channel |
For Use With | T-70 Base |
Raceway Type | Low Voltage |
Material | PVC |
Mount Method | Snap-On |
Overall Height (In.) | 0.36 |
Overall Height (mm) | 9.1 |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Width (In.) | 2.76 |
Overall Width (mm) | 70.1 |
Sub Brand | Pan-Way® |
Standards Met | CE Compliant, UL5A Listed, UL Listed 95425, UL Listed E116129 |
Application | To Provide Easy and Economical Solutions for Routing Power and Low Voltage Cable in Independent Channels Along Perimeter Walls, Baseboards or Ceilings. This Raceway is a Perfect Solution for Schools, Hospitals, Offices or Anywhere High Cable Capacity is |
UPC | 07498363063 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.0385 |
Std. Ctn. Qty. | 120 |
Std. Ctn. Volume (cf) | 0.7699 |
Videos | Surface Raceway - Video 16:9 | English | |
Part Drawings | T-70 Raceway Cover Part Drawing - DXF | English | |
Part Drawings | T-70 Raceway Cover Part Drawing - PDF | English | |
Part Drawings | T-70 Raceway Cover Part Drawing - DWG | English | |
Installation Documents | T-70 Surface Raceway: RW55B-ENG | English | |
Brochures | Canaleta de Superficie Pan-Way ® Folleto SRLC02 | Spanish (Español) | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |