T-70, TG-70, or Twin-70 raceway cover, 8 foot length.
Product Type | Surface Raceway Channel |
Color | International Gray |
Fitting Type | Channel |
For Use With | T70B, T702B AND TG70B |
Raceway Type | Low Voltage |
Material | PVC |
Mount Method | Snap-On |
Overall Height (In.) | 0.36 |
Overall Height (mm) | 9.1 |
Overall Length (ft.) | 8 |
Overall Length (m) | 2.4 |
Overall Width (In.) | 2.76 |
Overall Width (mm) | 70.1 |
Sub Brand | Pan-Way® |
Standards Met | CE Compliant, UL5A Listed, UL Listed 95425, UL Listed E116129 |
Application | To provide easy and economical solutions for routing power and low voltage cable in independent channels along perimeter walls, baseboards or ceilings. This raceway is a perfect solution for schools, hospitals, offices or anywhere high cable capacity is |
UPC | 07498372743 |
Std. Pkg. Qty. | 8 |
Std. Pkg. Volume (cf) | 0.0507 |
Std. Ctn. Qty. | 96 |
Std. Ctn. Volume (cf) | 0.6084 |
Installation Documents | Pan-Way T-70 Surface Raceway: RW55B-ENG | English | |
Compliances | Industry-Standard-Compliances - T70SPEC | English | |
Selection Guides | Non-Metallic Surface Raceway Quick Reference Guide SRSG03--WW-ENG | English |