T70DW10

Raceway Divider Wall

T-70/Twin70 raceway divider wall, 10 foot length. Snaps onto rails in T-70/Twin-70 raceway base to create separate channels. Must use wire retainers to ensure channel separation per UL/CSA.

Specifications

Material

PVC

Color

Gray

CSA 22.2 No.62-93

Yes

CSA Certified

Yes

UL Listed

Yes

UL5A Listed

Yes

Height (In.)

1.40

Length (In.)

120.00

Length (ft.)

10.00

Width (In.)

0.75

CE Compliant

Yes

Fitting Type

Divider Wall

Length ft. (m)

10.00 (3.0)

Part Features

T-70 or Twin-70 raceway divider wall; 10 ft. length; Gray only.

Type

Divider Wall

RoHS Compliancy Status

Compliant

Min. Order Qty.

120

Packaging Details

UPC

07498372600

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0624

Std. Ctn. Qty.

120

Std. Ctn. Volume (cf)

0.7493

Resources

Installation-Instructions

Pan-Way Twin-70 Surface Raceway: RW05C

US English

Installation-Instructions

Pan-Way T-70 Surface Raceway: RW55B

US English

Compliances

Pan-Way T-70 Surface Raceway: LP-SPEC-T700-2

US English

Catalog Cut Sheets

Pan-Way T-70 Surface Raceway

US English

Line Cards

Surface Raceway Line Card

US English

Installation Documents

Pan-Way T-70 Surface Raceway: RW55B-ENG

US English

Part Drawings

Pan-Way T-70 Surface Raceway Divider Wall: 35541-28

US English

Part Drawings

Pan-Way T-70 Surface Raceway Divider Wall: 35541-28

US English

Specification Sheets

T70 Raceway: D-SRSP22--WW-ENG

US English

Selection Guides

Raceway Selection Guide for North America: SRSG02

US English

Related Products