The end cap fitting is used to terminate or allow entry to T-70 raceway with conduit breakouts of 1/2". It is Black.
Product Type | Faceplate |
Color | Black |
Fitting Type | End Cap |
For Use With | T-70 Raceway |
Raceway Type | Low Voltage |
Material | PVC |
Mount Method | Snap-On |
Overall Height (In.) | 1.86 |
Overall Height (mm) | 47.2 |
Overall Length (ft.) | 0.16 |
Overall Length (m) | 0.048768 |
Overall Width (In.) | 4.4 |
Overall Width (mm) | 111.8 |
Sub Brand | Pan-Way® |
Standards Met | CE Compliant, UL5A Listed, UL Listed 95425, UL Listed E116129 |
Application | Provides Solutions for Routing Low Voltage, Fiber Optic and/or Power Cabling Along Perimeter Walls.T-70 Features the Workstation Outlet Center ™ Offset Box, Which Provides an Offset Solution to Maximize Channel Capacity and Outlet Density. |
UPC | 07498375414 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0268 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.2675 |
Specification Sheets | Pan-Way® T-70 Surface Raceway System Specificaion Sheet FRSP34 | English | |
Videos | Surface Raceway - Video 16:9 | English | |
Installation Documents | T-70 Surface Raceway: RW55B-ENG | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |