T70ECIG

Power Rated Fittings

End cap fitting. Used to terminate or allow entry to T-70 raceway with conduit breakouts of 1/2" . International Gray.

Specifications

Color

International Gray

Height (In.)

1.86

Length (In.)

1.96

Width (In.)

4.40

Fitting Type

End Cap

CE Compliant

Yes

Type

End Cap

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498363129

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0265

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2649

Resources

Line Cards

Surface Raceway Line Card

US English

Part Drawings

T70-End-Cap

US English

Specification Sheets

T70 Raceway: D-SRSP22--WW-ENG

US English

Installation Documents

T-70 Surface Raceway: RW55B-ENG

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Related Products