Entrance end fitting. Conduit breakouts of 1/2", 3/4", 1", and 1 1/4" which allows entry from ceiling or wall. International Gray.
Product Type | Surface Raceway Fitting |
Color | International Gray |
Fitting Type | Entrance End |
For Use With | T-45 |
Raceway Type | Low Voltage |
Material | PVC |
Mount Method | Screw-On |
Overall Height (In.) | 2.86 |
Overall Height (mm) | 72.6 |
Overall Length (ft.) | 0.5 |
Overall Length (m) | 0.2 |
Overall Width (In.) | 5.71 |
Overall Width (mm) | 145 |
Sub Brand | Pan-Way® |
Standards Met | CE Compliant, UL5A Listed, UL Listed 95425, UL Listed E116129 |
Application | Provides Solutions for Routing Low Voltage, Fiber Optic and/or Power Cabling Along Perimeter Walls.T-70 Features the Workstation Outlet Center ™ Offset Box, Which Provides an Offset Solution to Maximize Channel Capacity and Outlet Density. |
UPC | 07498363113 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1544 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.5436 |
Specification Sheets | Pan-Way® T-70 Surface Raceway System Specificaion Sheet FRSP34 | English | |
Part Drawings | Part-Drawing-PDF - T70EE-200 | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |