T70HB3GFCI-X

Raceway Accessories

T70 GFCI 3-sided hanging box. Accepts single gang U.S. GFCI (ground fault circuit interrupter) standard electrical devices. Provides increased internal area for connections and excess wire.

Specifications

Material

PVC

Color

Gray

CSA 22.2 No.62-93

Yes

UL5A Listed

Yes

Height (In.)

1.42

Length (In.)

7.22

Width (In.)

2.78

CE Compliant

Yes

Fitting Type

Single Gang Outlet

Part Features

T-70 or Twin-70 hanging box.

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498314822

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.2408

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Line Cards

Surface Raceway Line Card

US English

Specification Sheets

Twin 70 Raceway: D-SRSP28--WW-ENG

US English

Installation Documents

Pan-Way T-70 Surface Raceway: RW55B-ENG

US English

Part Drawings

Pan-Way T-70 GFCI Power Box: 38560-02

US English

Part Drawings

Pan-Way T-70 GFCI Power Box: 38560-02

US English

Selection Guides

Raceway Selection Guide for North America: SRSG02

US English

Related Products