T70HB-X

Raceway Accessories

Hanging box. Used to mount NEMA standard single gang electrical outlets and devices with either screw-on or snap-on single gang faceplates when there are communications cables in the raceway. For use in T-70 and Twin-70 raceway only.

Specifications

Material

PVC

Color

Gray

CSA 22.2 No.62-93

Yes

CSA Certified

Yes

UL Listed

Yes

UL5A Listed

Yes

Height (In.)

1.49

Length (In.)

4.09

Width (In.)

2.34

CE Compliant

Yes

Fitting Type

Single Gang Outlet

Part Features

T-70 or Twin-70 hanging box.

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498363136

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.3514

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Pan-Way T-70 Hanging Box: 35541-25

US English

Installation Documents

Pan-Way T-70 Surface Raceway: RW55B-ENG

US English

Line Cards

Surface Raceway Line Card

US English

Selection Guides

Raceway Selection Guide for North America: SRSG02

US English

Part Drawings

Pan-Way T-70 Hanging Box: 35541-25

US English

Related Products