obsolete

T70MDB-X

T-70

Bracket accepts VIMAR Italian products. Mounts directly to T-70 or Twin-70 Trunking.

Specifications

Fitting Type

Bracket

Overall Height (In.)

2.36

Color

Gray

CE Compliant

No

Material Grade

PVC

UL Listed

Yes

UL5A Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Product Type

T-70

Packaging Details

UPC

07498377087

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0783

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

T70MDB-X-Part-Drawing

US English

Line Cards

Surface Raceway Line Card

US English

Part Drawings

T70MDB Mounting Bracket

US English

Related Products