obsolete

T70PMIW-X

T-70

Designed for use with T70 Vimar Module device brackets on T70 and Twin 70 Raceway and accepts Vimar (Italy) product of "idea" series

Specifications

Fitting Type

NA

Material

PVC

Overall Length (ft.)

NA

Overall Length (m)

NA

Overall Width (In.)

NA

Overall Width (mm)

NA

Color

Off-White

CE Compliant

Yes

CE Marking

Yes

Material Grade

PVC

No. of Module Inserts

NA

Overall Depth (mm)

NA

UL Listed

Yes

UL5A Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Product Type

T-70

Packaging Details

UPC

07498377089

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0801

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Line Cards

Surface Raceway Line Card

US English

Related Products