obsolete

T70SW3B-X

Power Rated

For use with T-70 Vimar Module Device Bracket to maintain separation between power and communication cables.

Specifications

Color

International Gray

CE Compliant

Yes

CE Marking

Yes

Depth (In.)

1.03

Height (In.)

2.18

Legend

false

No. of Module Inserts

NA

Width (In.)

4.79

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498377091

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0766

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Line Cards

Surface Raceway Line Card

US English

Part Drawings

US English

Related Products