T70UMBAW-X

Raceway Accessories

Two-gang faceplate accepts full size modules. Snaps onto T-70 or Twin-70 trunking channel. Accepts two UK style modules.

Specifications

Color

Arctic White

CE Compliant

Yes

Fitting Type

Double Gang Faceplate

Height (In.)

2.75

Material

PVC

Width (In.)

4.50

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498376378

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.1617

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Part Drawings

US English

Line Cards

Surface Raceway Line Card

US English

Related Products