Two-gang faceplate accepts full size modules. Snaps onto T-70 or Twin-70 trunking channel. Accepts two UK style modules.
Fitting Type | Snap-On Box |
Material | PVC |
Overall Width (In.) | 4.5 |
Overall Height (In.) | 2.75 |
Color | International Gray |
CE Compliant | Yes |
Material Grade | PVC |
UL Listed | Yes |
UL5A Listed | Yes |
Product Type | T-70 |
UPC | 07498376380 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.1755 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part-Drawing-PDF - T70UMB-200 | English | |
Line Cards | Surface Raceway Line Card | English | |
Selection Guides | Non-Metallic raceway Quick Reference Guide | English |