The T-70 offset box for snap on faceplates and is 2" tall. It is Electric Ivory.
Product Type | Faceplate |
Color | Electric Ivory |
Fitting Type | Snap-On Box |
For Use With | T-70 Raceway |
Raceway Type | Low Voltage |
Material | PVC |
Mount Method | Snap-On |
Overall Height (In.) | 2.09 |
Overall Height (mm) | 53.1 |
Overall Length (ft.) | 0.43 |
Overall Length (m) | 0.1 |
Overall Width (In.) | 7.52 |
Overall Width (mm) | 195 |
Sub Brand | Pan-Way® |
Standards Met | CE Compliant, UL5A Listed, UL Listed 95425, UL Listed E116129 |
Application | Provides Solutions for Routing Low Voltage, Fiber Optic and/or Power Cabling Along Perimeter Walls.T-70 Features the Workstation Outlet Center ™ Offset Box, Which Provides an Offset Solution to Maximize Channel Capacity and Outlet Density. |
UPC | 07498372615 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0735 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.7350 |
Specification Sheets | Pan-Way® T-70 Surface Raceway System Specificaion Sheet FRSP34 | English | |
Videos | Surface Raceway - Video 16:9 | English | |
Part Drawings | Part-Drawing-PDF - T70WC2-200 | English | |
Part Drawings | Part Drawing - DWG - T70WC2_36022-24 | English | |
Installation Documents | Pan-Way® T70 Workstation Outlet Center Installation Instructions RW19B | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |