T70WCDIW

Raceway Accessories

Workstation Outlet Center™ Offset Box - for European Screw-On Faceplates: Two-piece box and bracket. Power box accepts two-gang 80mm faceplates with outlet mounting hole widths of 60.3mm. Communication bracket accepts Panduit® TG80FH4 snap-on faceplate.

Specifications

Color

Off White

CE Compliant

Yes

Fitting Type

Workstation Outlet

Height (In.)

5.00

Length (In.)

3.14

Material

PVC

Width (In.)

2.20

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498379132

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1308

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

1.3080

Resources

Line Cards

Surface Raceway Line Card

US English

Part Drawings

T70WCD-Part-Drawing

US English

Specification Sheets

T70 Raceway: D-SRSP22--WW-ENG

US English

Related Products