T70WCF2AW

Raceway Accessories

Workstation Outlet Center™ Offset Box - for Pan-Way® Snap-On Bezels and Faceplates: Two-piece box and bracket accepts 2 gang Pan-Way® 45 x 45 Module Snap-On faceplate and any Pan-Way® Classic Series Communication Snap-On Faceplate.

Specifications

Color

Arctic White

CE Compliant

Yes

Fitting Type

Workstation Outlet

Height (In.)

2.09

Length (In.)

5.20

Material

PVC

Width (In.)

7.52

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498376426

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0718

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.7179

Resources

Specification Sheets

T70 Raceway: D-SRSP22--WW-ENG

US English

Part Drawings

T70WCF2-Part-Drawing

US English

Line Cards

Surface Raceway Line Card

US English

Related Products