T70WR-X

Power Rated Fittings

Wire retainer. Holds wires in place during installation, 1.40".

Specifications

Material

PVC

CSA 22.2 No.62-93

Yes

CSA Certified

Yes

UL5A Listed

Yes

Height (In.)

0.61

Length (In.)

2.71

Width (In.)

1.40

CE Compliant

Yes

Fitting Type

Wire Retainer

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498363138

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0405

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.4055

Resources

Part Drawings

T-70-Raceway-Wire-Retainer

US English

Specification Sheets

Twin 70 Raceway: D-SRSP28--WW-ENG

US English

Specification Sheets

T70 Raceway: D-SRSP22--WW-ENG

US English

Installation Documents

T-70 Surface Raceway: RW55B-ENG

US English

Line Cards

Surface Raceway Line Card

US English

Part Drawings

T-70 Raceway Wire Retainer

US English

Selection Guides

Raceway Selection Guide for North America: SRSG02

US English

Related Products