TFXD10IG-X

Power Rated Fittings

Tee fitting with divided insert to maintain separation of power and data cabling. For use with LD2P10 raceway, International Gray.

Specifications

Color

International Gray

Material

ABS

Height (In.)

0.93

Length (In.)

3.18

Width (In.)

4.73

CE Compliant

Yes

CSA Certified

Yes

UL Listed

Yes

Fitting Type

Tee Fitting with Divided Insert

Type

Tee with Divider

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498352958

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.1721

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

Pan-Way LD2P10 Surface Raceway System: SRSP29--WW-ENG

US English

Line Cards

Surface Raceway Line Card

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Part Drawings

Tee Fitting with divided insert for LD2P10 Raceway

US English

Part Drawings

Tee-Fitting-for-LD2P10-Raceway

US English

Part Drawings

Tee-Fitting-with-Divided-Insert-for-LD2P10-Raceway

US English

Part Drawings

Tee Fitting with divided insert for LD2P10 Raceway

US English

Part Drawings

Tee Fitting with Divided Insert for LD2P10 Raceway

US English

Specification Sheets

Pan-Way Hinged LDPH Raceway SRSP30--WW-ENG

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Related Products