TG70AW3

Raceway Base and Cover

TG-70 trunking base and cover, 3 meter length. Base supplied with pre-punched mounting holes every 203mm.

Specifications

Color

Arctic White

CE Compliant

Yes

Height (In.)

2.68

Length (ft.)

10.00

Length ft. (m)

10.00 (3.0)

Type

Base and Cover

Width (In.)

5.32

RoHS Compliancy Status

Compliant

Min. Order Qty.

12

Packaging Details

UPC

07498379446

Std. Pkg. Qty.

3

Std. Pkg. Volume (cf)

1.0195

Std. Ctn. Qty.

12

Std. Ctn. Volume (cf)

4.0780

Resources

Line Cards

Surface Raceway Line Card

US English

Specification Sheets

TG70 Raceway: D-SRSP31--WW-ENG

US English

Part Drawings

TG-70-Raceway-Base

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Related Products