TG70BCAW-X

Power Rated Raceway

TG-70 base coupler fitting: Each piece includes two base coupler halves for joining sections of TG-70 base together.

Specifications

Color

Arctic White

CE Compliant

Yes

Fitting Type

Base Coupler

Height (In.)

2.78

Length (In.)

1.25

Material

PVC

Type

Base Coupler

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498379457

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.1755

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

TG-70-Raceway-Base-Coupler-Fitting

US English

Specification Sheets

TG70 Raceway: D-SRSP31--WW-ENG

US English

Line Cards

Surface Raceway Line Card

US English

Related Products