TG70BCEI-X

Power Rated Fittings

Base coupler fitting. Each piece includes two base coupler halves for joining sections of TG-70 base together, 10 pc.

Specifications

Material

PVC

Color

Electric Ivory

CSA Certified

Yes

UL Listed

Yes

Length (In.)

1.25

Width (In.)

2.76

CE Compliant

Yes

Fitting Type

Base Coupler

Height (In.)

2.78

Type

Base Coupler

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498379458

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.1679

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Line Cards

Surface Raceway Line Card

US English

Specification Sheets

TG70 Raceway: D-SRSP31--WW-ENG

US English

Part Drawings

TG-70 Raceway Base Coupler Fitting

US English

Part Drawings

TG-70-Raceway-Base-Coupler-Fitting

US English

Installation-Instructions

TG-Raceway-System

US English

Related Products