TG70BCIW-X

Power Rated Fittings

Base coupler fitting. Each piece includes two base coupler halves for joining sections of TG-70 base together.

Specifications

Material

PVC

Color

Off White

CSA Certified

Yes

UL Listed

Yes

Length (In.)

1.25

Width (In.)

2.76

Fitting Type

Base Coupler

CE Compliant

Yes

Height (In.)

2.78

Type

Base Coupler

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498379459

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.1755

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Line Cards

Surface Raceway Line Card

US English

Part Drawings

TG-70-Raceway-Base-Coupler-Fitting

US English

Catalog Cut Sheets

TG70-Raceway-Fittings-Product-Page

US English

Installation-Instructions

TG-Raceway-System

US English

Part Drawings

TG-70 Raceway Base Coupler Fitting

US English

Specification Sheets

TG70 Raceway: D-SRSP31--WW-ENG

US English

Related Products