TG70EI8

Raceway Base and Cover

TG-70 raceway base, 8 foot length. Supplied with pre-punched mounting holes.

Specifications

Material

PVC

Color

Electric Ivory

CSA Certified

Yes

UL5A Listed

Yes

Length (ft.)

8.00

CE Compliant

Yes

Fitting Type

Raceway Base and Cover

Height (In.)

2.68

Length ft. (m)

8.00 (2.4)

Width (In.)

5.32

RoHS Compliancy Status

Compliant

Min. Order Qty.

32

Packaging Details

UPC

07498379450

Std. Pkg. Qty.

8

Std. Pkg. Volume (cf)

0.6953

Std. Ctn. Qty.

32

Std. Ctn. Volume (cf)

2.7813

Resources

Line Cards

Surface Raceway Line Card

US English

Part Drawings

TG-70-Raceway-Base

US English

Part Drawings

TG-70 Raceway Base

US English

Specification Sheets

TG70 Raceway: D-SRSP31--WW-ENG

US English

Related Products