TG70HB3GFCI-X

TG-70

GFCI 3-sided hanging box. Accepts single gang U.S. GFCI (ground fault circuit interrupter) standard electrical devices. Provides increased internal area for connections and excess wire.

Specifications

Fitting Type

Insert

Material

PVC

Overall Length (ft.)

NA

Overall Length (m)

NA

Overall Height (In.)

1.91

Color

Gray

CSA 22.2 No.62-93

Yes

UL5A Listed

Yes

CE Compliant

Yes

CE Marking

Yes

Material Grade

PVC

Type

Side Hanging Box

UL Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Product Type

TG-70

Packaging Details

UPC

07498314823

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.3383

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Line Cards

Surface Raceway Line Card

US English

Specification Sheets

TG70 Raceway: D-SRSP31--WW-ENG

US English

Catalog Cut Sheets

TG70-Raceway-Accessories-Product-Page--T70DB-X-

US English

Related Products