TG70HB3-X

Raceway Accessories

3-sided hanging box. Mounts standard electrical outlets or communication devices with either NEMA standard single gang screw-on or Panduit snap-on faceplates. When used with TGDW divider wall, box separates and fully encloses device to provide cabling separation.

Specifications

Material

PVC

Color

Gray

CSA Certified

Yes

UL Listed

Yes

Height (In.)

1.57

Width (In.)

2.78

CE Compliant

Yes

Fitting Type

Hanging Box

Type

Hanging Box

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498379456

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.3514

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Line Cards

Surface Raceway Line Card

US English

Specification Sheets

TG70 Raceway: D-SRSP31--WW-ENG

US English

Part Drawings

TG-70 Raceway Three Sided Hanging Box

US English

Part Drawings

TG-70-Raceway-Three-Sided-Hanging-Box

US English

Catalog Cut Sheets

TG70-Raceway-Accessories-Product-Page--T70DB-X-

US English

Installation-Instructions

TG-Raceway-System

US English

Related Products