TG-70 raceway base, length 8 foot , supplied with pre-punched mounting holes, International Gray.
Product Type | Faceplate |
Color | Electric Ivory |
Fitting Type | Channel |
For Use With | T-70 |
Raceway Type | Low Voltage |
Material | PVC |
Mount Method | Snap-On |
Overall Height (In.) | 2.68 |
Overall Height (mm) | 68.1 |
Overall Length (ft.) | 8.01 |
Overall Length (m) | 2.4 |
Overall Width (In.) | 5.32 |
Overall Width (mm) | 135.1 |
Internal Area (in²) | 10.85 |
Internal Area (mm²) | 6999.98 |
Sub Brand | Pan-Way® |
Standards Met | CE Compliant, UL5A Listed, UL Listed 95425, UL Listed E116129 |
Application | Provides a Solution for Routing Low Voltage, Fiber Optic and/or Power Cabling When Maximum Cable Capacity is Required. |
UPC | 07498377001 |
Std. Pkg. Qty. | 8 |
Std. Pkg. Volume (cf) | 0.7399 |
Std. Ctn. Qty. | 32 |
Std. Ctn. Volume (cf) | 2.9595 |
Specification Sheets | Pan-Way ® TG-70 Surface Raceway System Specification Sheet SRSP31-WW-ENG | English | |
Part Drawings | Part-Drawing-PDF - TG70B-200 | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English | |
Selection Guides | Non-Metallic Surface Raceway Quick Reference Guide SRSG03--WW-ENG | English |