TG70WR-X

Power Rated Fittings

Wire retainer. Holds wires in place during installation, 1.80".

Specifications

Material

PVC

CSA Certified

Yes

UL Listed

Yes

Height (In.)

0.47

Length (In.)

1.80

Width (In.)

2.77

CE Compliant

Yes

Fitting Type

Wire Retainer

Type

Wire Retainer

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498379392

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0401

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.4010

Resources

Line Cards

Surface Raceway Line Card

US English

Specification Sheets

TG70 Raceway: D-SRSP31--WW-ENG

US English

Part Drawings

TG-70-Raceway-Wire-Retainer

US English

Catalog Cut Sheets

TG70-Raceway-Accessories-Product-Page--T70DB-X-

US English

Part Drawings

TG-70 Raceway Wire Retainer

US English

Installation-Instructions

TG-Raceway-System

US English

Related Products