Backfeed fitting. Features breakouts to enter through the bottom of the fitting and maintains bend radius control with a removable, bend radius insert and channel separation.

Obsolete
Obsolete

Specifications

Fitting Type Backfeed Fitting
Material PVC
Overall Height (In.) 3.63
Color Arctic White
CE Compliant Yes
CE Marking Yes
Length (In.) 11.32
Material Grade PVC
Type Backfeed
UL Listed Yes
UL5A Listed Yes
Product Type TG-70

Packaging Detail

UPC 07498383868
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.3329
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 3.3293

Resources

English
Installation Documents TG-70 Backfeed Fitting: SRRW-146x--ENG English
Specification Sheets TG70 Raceway: D-SRSP31--WW-ENG English
Line Cards Surface Raceway Line Card English