Backfeed fitting. Features breakouts to enter through the bottom of the fitting and maintains bend radius control with a removable, bend radius insert and channel separation.

Obsolete
Obsolete

Specifications

Fitting Type Backfeed Fitting
Material PVC
Overall Height (In.) 3.63
Color International Gray
CSA 22.2 No.62-93 Yes
UL5A Listed Yes
CE Compliant Yes
CE Marking Yes
Length (In.) 11.32
Material Grade PVC
Type Backfeed
UL Listed Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Product Type TG-70

Packaging Detail

UPC 07498377011
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.3345
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 3.3446

Resources

Installation Documents TG-70 Backfeed Fitting: SRRW-146x--ENG US English
Line Cards Surface Raceway Line Card US English
Part Drawings TG70-Backfeed-Fitting US English
Specification Sheets TG70 Raceway: D-SRSP31--WW-ENG US English