The TG raceway Backfeed fitting, features breakouts to enter through the bottom of the fitting and maintains bend radius control with a removable, bend radius insert and channel separation. Off-White.
Product Type | Surface Raceway Fitting |
Color | Off White |
Fitting Type | Backfeed Fitting |
For Use With | T-70 |
Raceway Type | Low Voltage |
Material | PVC |
Mount Method | Screw-On |
Overall Height (In.) | 2.18 |
Overall Height (mm) | 55.4 |
Overall Length (ft.) | 0.9 |
Overall Length (m) | 0.3 |
Overall Width (In.) | 5.3 |
Overall Width (mm) | 134.6 |
Sub Brand | Pan-Way® |
Standards Met | CE Compliant, UL5A Listed, UL Listed 95425, UL Listed E116129 |
Application | Provides a Solution for Routing Low Voltage, Fiber Optic and/or Power Cabling When Maximum Cable Capacity is Required. |
UPC | 07498383867 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3378 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 3.3783 |
Specification Sheets | Pan-Way ® TG-70 Surface Raceway System Specification Sheet SRSP31-WW-ENG | English | |
Videos | Surface Raceway - Video 16:9 | English | |
Part Drawings | Part-Drawing-PDF - TGBF-200 | English | |
Part Drawings | Part Drawing - DWG - TGBF_37788-07 | English | |
Installation Documents | TG-70 Backfeed Fitting: SRRW-146x--ENG | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |